Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5757: 64.77mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5757

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 64.77
Inside Diameter (in): 2.55
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 145
View More
Compatible Models for part number 5P-5757

GENERATOR

SR4B SR4

TRUCK ENGINE

3176 3408B 1673C 3406C 3406B 3306B 1674 3408 3406 3306 3208

WHEEL TRACTOR-SCRAPER

627 623 621 637 623K 621K 627K 637K

WHEEL SKIDDER

528B 518 528 530B

ASPHALT COMPACTOR

CB7

EXCAVATOR

330 L 336E 336F 375-A L 336F XE E300B 349E L 352F XE VG 349F L 330-A L EL300 330 LN 352F-VG 336F L XE 350-A L 350 L 336E L 349E 336E H 349F 352F 340F 330-A L 336F LN XE 336F L 336F LNXE 235C 235D 336F LN 330B 336E LN 336E LH 349F LXE E300 336E LNH 350-A 340F L UHD 349E L VG 330B L 568 FM 352 UHD 349 225 340F L LRE 352 235 568 FM LL 330-A 375-A 330-A LN EL300B

WHEEL TRACTOR

631D 631E 621K OEM 627 623H 621R 633D 621H 621S 639D 627B 627H 627E 637D

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

973 941 973K 951C 951B 941B 977K 977L 955K 955L

SOIL COMPACTOR

815 825G 815B

WHEEL DOZER

844H 834B 814B 824G 814

LANDFILL COMPACTOR

836 816 826G 816B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

982XE 972G 972K 972M 980XE 988B 966D 966C 966F 966E 966G 966K 966M 966R 990 II 988F II 980 982 980GC 994 990 920 930 950 982 XE 980 XE 966F II 980K HLG 966K XE 990H 972M XE 966M XE 980B 980C 980G 980K 980M 970F 982M

ARTICULATED TRUCK

725C 730C2 D30D D250B D25D D350D D300D 725C2 730C 725 730 735

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C9.3 3306 3412 3406 D398 D399 D379 3406B 3406C D398B 3408B 3408C 3306B D333C 3412E 3412C C13 D379B

QUARRY TRUCK

775D 775B 771C

WHEEL SCRAPER

621E 657E 637K 637E 637B 627B 627E 627 637

TRACTOR

772B 768C

GAS ENGINE

G3306 G3306B

BULLDOZER

834U 834S 6 8SU 7SU 6SU 7S LGP 8U 6A 6S 7A 7S 7U 8A

POWER MODULE

XQG135

LOAD HAUL DUMP

R1700 R1700 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260

MOTOR GRADER

120G 16 14 18 140B 140H 140G 130G 143H 12M 3 12M 2 140M 3 140M 2 163H NA 160M 2 160M 3 140H ES 18M3 12M 3 AWD 160H ES 12H NA 160 16G 140H NA 150 160M 3 AWD 140 14G 14E 12H 12G 14M3 120 160H 160G 12F 140M 3 AWD 16H NA 160H NA 16M3 12H ES 14H NA

WINCH

528 57H 56H 57 56 55

TRACK-TYPE TRACTOR

D6D SR D6H II D4D D6F SR D5B D6E SR D6C D6D D6R D6T D6E D6G D6H D7E D6G SR D5 D6H XL D6H XR D6T LGP D6T LGPPAT D6T XW D6T XL D7R D7F D7G D7H D8R D8N D8R II D6T XL PAT D6T XW PAT D6G2 XL D7E LGP

MARINE ENGINE

3208 3176B C30 C32 3412 3408 3406 D379A D379B 3408B 3406B 3406C 3412C 3412E

PIPELAYER

578 561C PL72 583R 572F 572G 571G 571F 589

MINING EXCAVATOR

5130B

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CB7 CD-44B CB46B CB-534C CB-224B CB-214B CB-44B CB-434C

MOBILE HYD POWER UNIT

352FMHPU 336FMHPU 349E L HVG 349E 336F 336E 336E HVG

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

C13 XQ375 3412C G3306 C13 XQ350 XQ425 3406C G3306B

RECLAIMER MIXER

RM800 RM500B

EJECTOR TRUCK

730C 730C2 EJ

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-565

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

3408 C32 3306 3208

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 D398B 3306B POWER SYS 3306 D379B 3412 3412C 3508 D399 3616 3406 3408

RIPPER

977 951 955 7 6 5 4 8

TRUCK

775D 769C 773D 773B

COMPACTOR

CB8 CB7 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced