Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators500-0480: Fuel Filter Base Element
HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators500-0480: Fuel Filter Base Element
500-0480: Fuel Filter Base Element

Cat® part 500-0480 advanced efficiency engine fuel filter offers protection for your machine to keep it running smoothly.

Brand: Cat

Product Images
500-0480: Fuel Filter Base Element
500-0480: Fuel Filter Base Element
500-0480: Fuel Filter Base Element
500-0480: Fuel Filter Base Element

Cat® part 500-0480 advanced efficiency engine fuel filter offers protection for your machine to keep it running smoothly.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 500-0480
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 500-0480

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM400

ENGINE

C9.3

TRACK LOADER

973K

SOIL COMPACTOR

825K

WHEEL DOZER

834K 824K

MATERIAL HANDLER

MH3260

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310

LANDFILL COMPACTOR

836K 826K

MOTOR GRADER

18M3 16M3 12K 14M-3 14M3 160 12M 3 16 14 18 160K 140K 120K 160M 3 140M 3 AWD 150 12M 3 AWD 140K 2 160M 3 AWD 140 120K 2

WHEEL LOADER

972M XE 966M XE 988K XE 988K 972M 972L 980L 980M 966 GC 966L 966M 986K 982M

TRACK-TYPE TRACTOR

D6 D7 D8T D6XE D6 XE D6T

ROAD RECLAIMER

RM600 RM800 RM400

TRACK FELLER BUNCHER

522 521

EXCAVATOR

349 352 374 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced