Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsFlail Mowers504-6011: HMF210
HomeAttachmentsFlail Mowers504-6011: HMF210
504-6011: HMF210

Mowers are ideal for efficient cutting and mulching of vegetation and overgrowth.

Brand: Cat

Product Images
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210
504-6011: HMF210

Mowers are ideal for efficient cutting and mulching of vegetation and overgrowth.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 504-6011

Cat® Flail Mowers for Mini Excavators are designed for high-performance cutting and mulching of vegetation and undergrowth from overgrown and forested terrain. Flail Mowers are ideal for environmental maintenance applications, such as mowing along ditches, fence rows and retention ponds and cleaning up high banks and slopes.

View More
Specifications for part number 504-6011

Units of Measure

USMetric
Working Width: 39.4 in
Working Width: 1000 mm
Required Hydraulics: Standard Flow
Overall Width: 1184 mm
Overall Width: 46.6 in
Optimal Hydraulic Flow: 70-130 L/min (18-34 gpm)
Maximum Cutting Diameter: 50 mm (2 in)
Swinging Teeth per Drum: 16
Length: 842 mm
Length: 33.1 in
Overall Height: 766 mm
Overall Height: 30.2 in
Weight: 844.4 lb
Weight: 383 kg
Drive Method: V-Belt Drive
Motor: Axial Piston
Optimal Hydraulic Pressure: 150-250 bar (2175-3626 psi)
Drum Speed: 2560-2630 RPM
View More
Compatible Models for part number 504-6011

FLAIL MOWER

HMF210

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced