Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston

Cat® Piston for the operation of the tilt and stabilizer cylinder used in backhoe loaders

Brand: Cat

Product Images
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston
507-1209: 69.3mm Outer Diameter Hydraulic Cylinder Piston

Cat® Piston for the operation of the tilt and stabilizer cylinder used in backhoe loaders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 507-1209

The Hydraulic Cylinder Piston is deployed to provide stability when the machine is in use. The stabilizer hydraulic cylinder piston controls the extension and retraction of the stabilizer legs, allowing the machine to maintain balance and safety during digging or lifting operations. The hydraulic cylinder piston provides precise control over the movement of the tilt and stabilizer functions. This control is essential for accurate digging, grading, and material handling operations.

Attributes:
• Ensures reliable operation of the tilt and stabilizer mechanisms
• Resistance to breakage and deformation under the application of high compression forces in the cylinder
• Designed to withstand high and repeated working loads
• Resistance to change in properties when used in working temperatures

Applications:
This Hydraulic Cylinder Piston helps in extending and retracting the front stabilizer and tilt cylinders for operating and controlling the hydraulic stabilizer assembly for stabilizing the machine to perform tasks in rough and uneven terrains.

View More
Specifications for part number 507-1209

Units of Measure

USMetric
Inside Diameter (in): 1.26
Height (in): 1.73
Height (mm): 44.0
Inside Diameter (mm): 32.0
Material: Steel,Structural Steel
Outside Diameter (in): 2.73
Material Description: Steel
Outside Diameter (mm): 69.3
Thickness (in): 1.73
Thickness (mm): 44.0
Weight (kg): 0.79
Weight (lb): 1.75
View More
Compatible Models for part number 507-1209

BACKHOE LOADER

426 424 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced