Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience508-1863: A/C and Heater Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience508-1863: A/C and Heater Kit
508-1863: A/C and Heater Kit

Provides components needed to install a full heater and air conditioning system.

Brand: Cat

Product Images
508-1863: A/C and Heater Kit
508-1863: A/C and Heater Kit

Provides components needed to install a full heater and air conditioning system.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

146-6371: 86.5 mm Diameter Vent Louver for the front console
146-6371: 86.5 mm Diameter Vent Louver for the front consoleQuantity: 6
320-1776: 7.9mm ID Air Conditioner Coupling
320-1776: 7.9mm ID Air Conditioner CouplingQuantity: 1
345-6192: Cab Interior Duct
345-6192: Cab Interior DuctQuantity: 1
345-6194: 8.5mm Inner Diameter Rubber Spring
345-6194: 8.5mm Inner Diameter Rubber SpringQuantity: 4
345-6196: M6-1 x 36mm Hex Socket Head Shoulder Bolt
345-6196: M6-1 x 36mm Hex Socket Head Shoulder BoltQuantity: 2
345-6078: 5 Star Black Clamp Knob
345-6078: 5 Star Black Clamp KnobQuantity: 2
422-5523: Heater And Air Conditioner Wiring Harness
422-5523: Heater And Air Conditioner Wiring HarnessQuantity: 1
422-5567: PLATE
422-5567: PLATEQuantity: 1
459-6687: Radiator Shroud
459-6687: Radiator ShroudQuantity: 1
459-6617: Fan Shroud Gasket
459-6617: Fan Shroud GasketQuantity: 2
320-1760: 10.3mm ID Air Conditioner Coupling
320-1760: 10.3mm ID Air Conditioner CouplingQuantity: 2
317-0009: M6-1 x 8mm Rounded Pan Head Hexalobular Screw
317-0009: M6-1 x 8mm Rounded Pan Head Hexalobular ScrewQuantity: 4
435-9193: M6-1 x 36mm Hex Socket Head Shoulder Bolt
435-9193: M6-1 x 36mm Hex Socket Head Shoulder BoltQuantity: 2
388-7876: 2.5mm Thick Air Conditioner Duct Mount Bracket
388-7876: 2.5mm Thick Air Conditioner Duct Mount BracketQuantity: 2
345-6197: 2mm Thick Rubber Washer
345-6197: 2mm Thick Rubber WasherQuantity: 2
320-1901: 7.9mm Inner Diameter Hose Coupling
320-1901: 7.9mm Inner Diameter Hose CouplingQuantity: 1
506-8061: Cabin Heater Core Mounting
506-8061: Cabin Heater Core MountingQuantity: 1
9X-2098: M8 x 1.25 Thread Taperlock Bolt Stud
9X-2098: M8 x 1.25 Thread Taperlock Bolt StudQuantity: 3
7X-2474: HOSE
7X-2474: HOSEQuantity: 240
320-1777: 15.9mm ID Air Conditioner Coupling
320-1777: 15.9mm ID Air Conditioner CouplingQuantity: 1
208-9275: M6-1 x 14mm Hex Flange Head Bolt
208-9275: M6-1 x 14mm Hex Flange Head BoltQuantity: 2
421-0238: Air Conditioner Lines Tube Assembly
421-0238: Air Conditioner Lines Tube AssemblyQuantity: 1
416-5758: BRACKET AS
416-5758: BRACKET ASQuantity: 1
489-5384: 5/8" x 5/8" Air Conditioner Lines Fitting
489-5384: 5/8" x 5/8" Air Conditioner Lines FittingQuantity: 1
110-6172: Interlocking Bottom Clip
110-6172: Interlocking Bottom ClipQuantity: 1
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head BoltQuantity: 2
315-7790: 8mm Thick Mounting Plate
315-7790: 8mm Thick Mounting PlateQuantity: 1
387-1957: 1-1/16" x 1-1/16" Air Conditioner Lines Fitting
387-1957: 1-1/16" x 1-1/16" Air Conditioner Lines FittingQuantity: 1
8T-7912: BSPP to STOR Straight Adapter
8T-7912: BSPP to STOR Straight AdapterQuantity: 1
115-1615: 12 Volts Connector Plug Relay
115-1615: 12 Volts Connector Plug RelayQuantity: 2
659-3748: Air Conditioner Refrigerant Instruction Plate
659-3748: Air Conditioner Refrigerant Instruction PlateQuantity: 1
265-6619: Cabin Air Filter
265-6619: Cabin Air FilterQuantity: 1
Showing 1 to 32 of 118Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 508-1863
Material: Acrylic Adhesive,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 508-1863

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced