Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits508-1973: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
508-1973: FRONT HOUSING INSTALL GASKET KIT
508-1973: FRONT HOUSING INSTALL GASKET KIT

The Front Housing Install Gasket Kit has gaskets, seals and bendable locks to reinstall the front cover.

Brand: Cat

Product Images
508-1973: FRONT HOUSING INSTALL GASKET KIT
508-1973: FRONT HOUSING INSTALL GASKET KIT

The Front Housing Install Gasket Kit has gaskets, seals and bendable locks to reinstall the front cover.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

214-1727: 0.8mm Thick Engine Front Housing Cover Gasket
214-1727: 0.8mm Thick Engine Front Housing Cover GasketQuantity: 1
4N-2199: 0.8mm Thick Oil Cooler Cover Gasket
4N-2199: 0.8mm Thick Oil Cooler Cover GasketQuantity: 2
279-3397: 6.99 x 215.26mm 70A EPDM O-Ring
279-3397: 6.99 x 215.26mm 70A EPDM O-RingQuantity: 1
200-6410: 3.53 x 88.49mm 70A EPDM O-Ring
200-6410: 3.53 x 88.49mm 70A EPDM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 3
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 2
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 2
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
239-5571: 2.28mm Thickness Integral Edge Bonded Steel
239-5571: 2.28mm Thickness Integral Edge Bonded SteelQuantity: 1
239-1139: 266.40mm Inside Diameter Press in Place Seal
239-1139: 266.40mm Inside Diameter Press in Place SealQuantity: 2
231-4708: 2.62 x 55.25mm 70A EPDM O-Ring
231-4708: 2.62 x 55.25mm 70A EPDM O-RingQuantity: 2
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 3
109-0075: 69.22mm Inside Diameter Seal-O-Ring
109-0075: 69.22mm Inside Diameter Seal-O-RingQuantity: 1
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
8T-1703: 3.53 x 56.74mm 70A EPDM O-Ring
8T-1703: 3.53 x 56.74mm 70A EPDM O-RingQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 1
Showing 1 to 23 of 23
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert