Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex508-8579: Wiring Harness
HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex508-8579: Wiring Harness
508-8579: Wiring Harness

Cat® Wiring Harness

Brand: Cat

Product Images
508-8579: Wiring Harness
508-8579: Wiring Harness
508-8579: Wiring Harness
508-8579: Wiring Harness
508-8579: Wiring Harness

Cat® Wiring Harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 508-8579

We are still working on adding a specification for this part.

Compatible Models for part number 508-8579

TRACK-TYPE TRACTOR

D9T

ARTICULATED TRUCK

740C 745C 735C 745

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

637K 631K

TRUCK

772G 770G

SOIL COMPACTOR

825K

EXCAVATOR

390F L 374F L

EJECTOR TRUCK

740

WHEEL DOZER

834K 824K

OFF HIGHWAY TRUCK

772 770

LANDFILL COMPACTOR

826K 836K

WHEEL LOADER

988K 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced