Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups508-9458: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups508-9458: Track Roller Group
508-9458: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 155mm Tread Diameter, 250mm Mounting Width

Brand: Cat

Product Images
508-9458: Track Roller Group
508-9458: Track Roller Group
508-9458: Track Roller Group
508-9458: Track Roller Group
508-9458: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 155mm Tread Diameter, 250mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 508-9458

Units of Measure

USMetric
Mounting Width (in): 9.843
Application: Standard Application
Material: Sealants / Adhesives Adhesive
Mounting Bolt Axial Spacing (mm): 296
UC System: HDXL
Carrier Roller Compatible: No
Mounting Width (mm): 250
Mounting Cap Bolt Thread Size: M20
Link Outside Spread (in): 8.465
Inside Spread (in): 3.386
Link Outside Spread (mm): 215
Inside Spread (mm): 86
Flange Type: SINGLE FLANGE
Tread Diameter (in): 6.102
Mounting Bolt Traverse Spacing (in): 3.858
Mounting Cap Bolt Hole Diameter (mm): 21.5
Tread Diameter (mm): 155.0
Mounting Cap Bolt Hole Diameter (in): 0.846
Shaft Length (in): 12.559
Shaft Length (mm): 319
Outer Flange Diameter (mm): 190
Shaft OD (mm): 63
Shaft OD (in): 2.48
Mounting Bolt Axial Spacing (in): 11.654
Mounting Bolt Traverse Spacing (mm): 98
Outer Flange Diameter (in): 7.48
View More
Compatible Models for part number 508-9458

EXCAVATOR

320 323F OEM 320D L 320E L 326 325 323 323E LN 326GC OTHER 320D 323GC 320D2 L 320E LRR 323F L 323E L 323D L 325F LCR 538 323D2 L 320D2 323F LN 323D LN 323D2 320D LRR 321D LCR 323F 320 GC 323D 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced