Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components511-0760: Articulating Hitch Seal Retainer
HomeCabsOther Cab Components511-0760: Articulating Hitch Seal Retainer
511-0760: Articulating Hitch Seal Retainer

Cat® Articulating Hitch Seal Retainer holds the seal in position within the articulating hitch to support secure and stable sealing

Brand: Cat

Product Images
511-0760: Articulating Hitch Seal Retainer
511-0760: Articulating Hitch Seal Retainer
511-0760: Articulating Hitch Seal Retainer
511-0760: Articulating Hitch Seal Retainer
511-0760: Articulating Hitch Seal Retainer

Cat® Articulating Hitch Seal Retainer holds the seal in position within the articulating hitch to support secure and stable sealing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 511-0760

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 235.0
Inside Diameter (mm): 165.0
Thickness (mm): 40.0
Outside Diameter (in): 9.251
Inside Diameter (in): 6.496
Thickness (in): 1.574
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 511-0760

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced