Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits512-3963: Plate Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
512-3963: Plate Assembly
512-3963: Plate Assembly

Cat® Plate Assembly (Loader Frame)

Brand: Cat

Product Images
512-3963: Plate Assembly
512-3963: Plate Assembly
512-3963: Plate Assembly
512-3963: Plate Assembly
512-3963: Plate Assembly

Cat® Plate Assembly (Loader Frame)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 512-3963
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 512-3963

Units of Measure

USMetric
Standard Color: Cat yellow
Overall Height (in): 4.6
Overall Width (in): 5
Material: Structural Steel,Alloy Steel,Alloy Mixed: Metal
Overall Length (in): 15.4
Overall Width (mm): 127
Overall Height (mm): 116.8
Overall Length (mm): 391.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 512-3963

MULTI TERRAIN LOADER

257D3 257D 277D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D2 XHP

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert