Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates514-9412: PLATE-WEAR
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
514-9412: PLATE-WEAR
514-9412: PLATE-WEAR

Brand: Cat

fallback-image
514-9412: PLATE-WEAR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 170
Inner Radius (mm): 1,980
Type: Radiused
Length (in): 28.744
Material: Structural Steel
Thickness (in): 0.945
Inner Radius (in): 77.953
Thickness (mm): 24
Length (mm): 730.1
Width (in): 6.693
Units of MeasureUSMetric
Width (mm): 170
Inner Radius (mm): 1,980
Type: Radiused
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 514-9412
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 514-9412

We are still working on adding a description for this part.

Specifications for part number 514-9412

Units of Measure

USMetric
Width (mm): 170
Inner Radius (mm): 1,980
Type: Radiused
Length (in): 28.744
Material: Structural Steel
Thickness (in): 0.945
Inner Radius (in): 77.953
Thickness (mm): 24
Length (mm): 730.1
Width (in): 6.693
View More
Compatible Models for part number 514-9412

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert