Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home515-4359: Single Row Ball Bearing
Home515-4359: Single Row Ball Bearing
515-4359: Single Row Ball Bearing

Cat® Single Row Ball Bearing for the Blade Wheel on GB120 Grader Blade/BB124 Box Blade, OD X ID X W: 41.3 X 15.9 X 12.7 mm

Brand: Cat

Product Images
515-4359: Single Row Ball Bearing
515-4359: Single Row Ball Bearing
515-4359: Single Row Ball Bearing
515-4359: Single Row Ball Bearing
515-4359: Single Row Ball Bearing

Cat® Single Row Ball Bearing for the Blade Wheel on GB120 Grader Blade/BB124 Box Blade, OD X ID X W: 41.3 X 15.9 X 12.7 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 515-4359

Units of Measure

USMetric
Type: Ball Bearing
Outer Diameter (mm): 41.3
Outside Diameter (mm): 41.3
Outer Diameter (in): 1.63
Inner Diameter (mm): 15.9
Inside Diameter (mm): 15.9
Width (mm): 12.7
Inner Diameter (in): 0.63
Overall Width (mm): 12.7
Outside Diameter (in): 1.63
Overall Width (in): 0.5
Inside Diameter (in): 0.63
Material: Steel,Carbon Steel
Width (in): 0.5
Weight (kg): 0.1
Weight (lb): 0.22
View More
Compatible Models for part number 515-4359

COMPACT TRACK LOADER

265 255

SKID STEER LOADER

265

WORK TOOL

GB120

BOX BLADE

BB124 BB121

BLADE

GB124

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced