Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions515-7940: Seat Cushion Kit
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions515-7940: Seat Cushion Kit
515-7940: Seat Cushion Kit

Cat® Premium Plus Seat Cushion Kit used in Operator Cabin for better posture and reducing discomfort

Brand: Cat

Product Images
515-7940: Seat Cushion Kit
515-7940: Seat Cushion Kit
515-7940: Seat Cushion Kit
515-7940: Seat Cushion Kit
515-7940: Seat Cushion Kit

Cat® Premium Plus Seat Cushion Kit used in Operator Cabin for better posture and reducing discomfort

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 515-7940
Material: Carbon Steel
View More
Compatible Models for part number 515-7940

TRACK-TYPE TRACTOR

D4

TRACK LOADER

963 973 953

TRUCK

785 793F CMD 793F OEM 793F XQ 785G 797F 793F 794 AC 789D 785D 777G 797B

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

730

OFF HIGHWAY TRUCK

789G 777G 785D 793D 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

WHEEL DOZER

834 844 814K 834K 854K 814 854 824 824K 844K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060 6040

WHEEL LOADER

972M XE 980 XE 962M Z 962 993K 982XE 966M XE 980XE 988K XE 988K 966 988 XE 972M 972 992K 972XE 980M 950M Z 972 XE 814K 966 XE 966XE 980 982 988 966M 994K 986K 950M 995 950 962M 990K 982 XE 982M 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced