Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemAftertreatment Systems & ComponentsClean Emissions Modules (CEM) & Components516-2724: Diesel Exhaust Fluid Injector Assembly
HomeEngineExhaust SystemAftertreatment Systems & ComponentsClean Emissions Modules (CEM) & Components516-2724: Diesel Exhaust Fluid Injector Assembly
516-2724: Diesel Exhaust Fluid Injector Assembly

Cat® Diesel Exhaust Fluid Injector Assembly

Brand: Cat

Product Images
516-2724: Diesel Exhaust Fluid Injector Assembly
516-2724: Diesel Exhaust Fluid Injector Assembly
516-2724: Diesel Exhaust Fluid Injector Assembly
516-2724: Diesel Exhaust Fluid Injector Assembly
516-2724: Diesel Exhaust Fluid Injector Assembly

Cat® Diesel Exhaust Fluid Injector Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 516-2724

Units of Measure

USMetric
Overall Height (in): 2.24
Overall Height (mm): 57.0
Overall Length (in): 3.67
Overall Length (mm): 93.2
Overall Width (mm): 114.5
Width (in): 4.51
Material: Alloy Aluminum
View More
Compatible Models for part number 516-2724

MARINE ENGINE

C32 MARINE C18 MARINE

MARINE AUXILIARY

C32B

ENGINE

3516E

TRUCK

785G 797F 793F 785

OFF HIGHWAY TRUCK

789G 793 789 798 785 794 AC 796 AC 793F

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced