Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings516-9131: Permanent Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings516-9131: Permanent Coupling
516-9131: Permanent Coupling

Cat® XN Spiral Permanent Coupling - Straight Code 62

Brand: Cat

Product Images
516-9131: Permanent Coupling
516-9131: Permanent Coupling
516-9131: Permanent Coupling
516-9131: Permanent Coupling
516-9131: Permanent Coupling

Cat® XN Spiral Permanent Coupling - Straight Code 62

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 516-9131

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc
Coating: Zinc Plated
Shape: Straight
Connector Type: -16 CODE 62 FLANGE
Length (mm): 182.0
Length (in): 7.17
Cut-Off Factor (mm): 104.0
Cut-Off Factor (in): 4.09
Recommended Hose Size (mm): 31.8
Recommended Hose Size (in): 1.25
Compatible With: SAE 100R13, SAE 100R15
Seal Type: Nbr 4j-0520, Fkm 291-8219
Description: Permanent Coupling 20XN6
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 516-9131

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced