Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates517-6429: Washer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
517-6429: Washer
517-6429: Washer

Brand: Cat

fallback-image
517-6429: Washer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 517-6429
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 517-6429

Units of Measure

USMetric
Washer Type: See Drawing
Outside Diameter (mm): 20.0
Inside Diameter (mm): 10.2
Thickness (mm): 99,999.99
Material: Carbon Steel
Thickness (in): 3,937.008
Inside Diameter (in): 0.402
Outside Diameter (in): 0.787
View More
Compatible Models for part number 517-6429

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert