Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsCompactors517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
Home
AttachmentsCompactors
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators
517-6980: 406 mm (16 in), Pin On, 5 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
220-7137: A41, 3 Ton Mini Excavators
220-7137: A41, 3 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Check Price
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
282-9315: 1400 mm (55 in), 197 L (7 ft3), Pin On
282-9315: 1400 mm (55 in), 197 L (7 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
532-9206: B6s
532-9206: B6s

Used for demolition and construction applications.

Check Price
388-9663: 1200 mm (47 in)
388-9663: 1200 mm (47 in)

For cleaning ditches, sloping, grading and other finishing work.

Check Price
220-7137
220-7137: A41, 3 Ton Mini Excavators
Check Price
453-8570
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
Check Price
282-9315
282-9315: 1400 mm (55 in), 197 L (7 ft3), Pin On
Check Price
532-9206
532-9206: B6s
Check Price
388-9663
388-9663: 1200 mm (47 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert