532-9206: HMMR AR#PSY
+ / - Hover over image to Zoom
Other Views

    532-9206: HMMR AR#PSY

    Part Number: 532-9206
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Energy Class: 680
    • Energy Class: 502
    • Height - Without Tool: 999
    • Height - Without Tool: 39.3
    • Impact Frequency: 700 bpm
    • Minimum Carrier Weight: 8000
    • Minimum Carrier Weight: 3629
    • Minimum Operating Pressure: 12238
    • Minimum Operating Pressure: 1775
    • Operating Weight - With Tool: 611
    • Operating Weight - With Tool: 277
    • Optimal Hydraulic Flow: 40-70 lpm (11-19 gpm)
    • Overall Height: 56.7
    • Overall Height: 1439
    • Overall Length: 316
    • Overall Length: 12.4
    • Overall Width: 17.3
    • Overall Width: 440
    • Tool Diameter: 2.7
    • Tool Diameter: 68
    work tool
    B6