Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCompactors517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
HomeAttachmentsCompactors517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders
517-6998: 305 mm (12 in), Pin On, 450 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 517-6998

Cat® Compaction Wheels for Backhoe Loaders and Mini Excavators provide a low cost option for trench compaction. The wheels feature tapered roller bearings and tampered foot design with static pad rollers, to allow for smooth operation and achieving a high level of compaction. Six to ten passes are usually adequate to achieve compaction in normal soil conditions, dependent on the required compaction levels.

View More
Specifications for part number 517-6998

Units of Measure

USMetric
Compaction Width: 306 mm
Compaction Width: 12 in
Number of Wheels: 2
Machine Class: 10 Ton Excavators, 450 Backhoe Loaders
Number of Pads: 18
Weight: 959 lb
Weight: 435 kg
Overall Length: 1014 mm
Overall Length: 39.9 in
Overall Height: 1155 mm
Overall Height: 45.5 in
Overall Width: 323 mm
Overall Width: 12.7 in
Interface Type: Pin On
View More
Compatible Models for part number 517-6998

BACKHOE LOADER

450E 450F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced