Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsCompactors517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
Home
AttachmentsCompactors
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators
517-7002: 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Compaction Wheels for Backhoe Loaders and Mini Excavators provide a low cost option for trench compaction. The wheels feature tapered roller bearings and tampered foot design with static pad rollers, to allow for smooth operation and achieving a high level of compaction. Six to ten passes are usually adequate to achieve compaction in normal soil conditions, dependent on the required compaction levels.

Cat® Compaction Wheels for Backhoe Loaders and Mini Excavators provide a low cost option for trench compaction. The wheels feature tapered roller bearings and tampered foot design with static pad rollers, to allow for smooth operation and achieving a high level of compaction. Six to ten passes are usually adequate to achieve compaction in normal soil conditions, dependent on the required compaction levels.

Specifications
Specifications
Units of MeasureUSMetric
Compaction Width: 306 mm
Compaction Width: 12 in
Number of Wheels: 2
Machine Class: 1 Ton Mini Excavators
Number of Pads: 18
Weight: 945.8 lb
Weight: 429 kg
Overall Length: 998 mm
Overall Length: 39.3 in
Overall Height: 1276 mm
Overall Height: 50.2 in
Overall Width: 356 mm
Overall Width: 14 in
Interface Type: Pin Lock
Units of MeasureUSMetric
Compaction Width: 306 mm
Compaction Width: 12 in
Number of Wheels: 2
View More
Compatible Models
Compatible Models
Backhoe Loader
450E450F
View More
Backhoe Loader
450E450F
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
212-8740
212-8740: 1372 mm (54 in), Pin On
Check Price
532-9206
532-9206: B6s
Check Price
491-4075
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
Check Price
517-6994
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
Check Price
216-3294
216-3294: 230 mm (9 in) Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert