Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits518-5440: -0.254mm Undersize Crankshaft Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
518-5440: -0.254mm Undersize Crankshaft Bearing Kit
518-5440: -0.254mm Undersize Crankshaft Bearing Kit

-0.254mm Undersize Crankshaft Bearing Kit

Brand: Cat

Product Images
518-5440: -0.254mm Undersize Crankshaft Bearing Kit
518-5440: -0.254mm Undersize Crankshaft Bearing Kit
518-5440: -0.254mm Undersize Crankshaft Bearing Kit
518-5440: -0.254mm Undersize Crankshaft Bearing Kit
518-5440: -0.254mm Undersize Crankshaft Bearing Kit

-0.254mm Undersize Crankshaft Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 518-5440
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 518-5440

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT14G

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

AP500 BG555E AP-555E AP-300D AP-650B AP-800D AP555F AP500F BG-225C AP555 BG-230D AP-500E AP-300

EXCAVATOR

316 GC 320D2 313D2 GC 320GX 315C 312D2 L 313D2-GC 313D2 OTHER 313D2 LGP 320 GX 320 GC 312D2 GC 312D2 318D2 L

VIBRATORY COMPACTOR

CS11 GC CS-54 CS54B CB7 CP-533E CS7 CS-323C CS-44 CB-64 CS-433E CS-54B CB-54 CP-433E CS-423E CS-64B CD-54 CP-323C CS-533E CP-54B CB-68B CB-434D CB-54B CB-66B CP-54 CP54B CB-534D CP-44 CP11 GC CB-64B CS10 GC CP12 GC

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

299C

GENERATOR SET

C4.4 GEN S C4.4 DE110GC XQP60 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100

HEX BASED SPL SOLUTION

313D2 318D2

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP11 CP13 CS64B CS11 CS13 CS13 GC CS44B CS54B CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 416E III 434 430 432 444F2 426 F2 444 450E 422F2 416E 428F 416F 428D 416D 428E 434F2

COMPACT WHEEL LOADER

920K 914 910H 910K 920 914K 914G 914G2

TELEHANDLER

TH3510D TL642 TL642D TL642C TH360B TL1055C TL1055D TH357D TH210 TL1055 TL943D TL943C TH215 TH408D TH330B TH560B TH220B TL1255 TH580B TL1255C TL1255D TH514D TH340B TH460B

FORWARDER

554

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

TRANSMISSION

CAT

WHEELED EXCAVATOR

M315D2 M318 M315C M315D M317D2 M313C M313D

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054E 3054C C4.4

COMPACTOR

CB8 CB13 CB15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert