Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers518-9745: 2mm Thick Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers518-9745: 2mm Thick Washer
518-9745: 2mm Thick Washer

Cat® Grease Hose Washer creates a tight seal between grease hose connections, preventing leaks and ensuring smooth lubrication

Brand: Cat

Product Images
518-9745: 2mm Thick Washer
518-9745: 2mm Thick Washer
518-9745: 2mm Thick Washer
518-9745: 2mm Thick Washer
518-9745: 2mm Thick Washer

Cat® Grease Hose Washer creates a tight seal between grease hose connections, preventing leaks and ensuring smooth lubrication

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 518-9745

Units of Measure

USMetric
Fits Bolt Sizes (in): 3/8-16
Washer Type: Flat
Fits Bolt Sizes (mm): M10
Outside Diameter (mm): 20.0
Inside Diameter (mm): 10.5
Thickness (mm): 2.0
Material: Soft Steel,Carbon Steel
Outer Diameter (in): 0.787
Outer Diameter (mm): 20.0
Thickness (in): 0.079
Inside Diameter (in): 0.413
Outside Diameter (in): 0.787
View More
Compatible Models for part number 518-9745

MOTOR GRADER

140 GC 120 GC

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced