Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds519-9198: Stud-Interference
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
519-9198: Stud-Interference
519-9198: Stud-Interference

Cat® Interference Stud (Coarse Thread)

Brand: Cat

Product Images
519-9198: Stud-Interference
519-9198: Stud-Interference
519-9198: Stud-Interference
519-9198: Stud-Interference
519-9198: Stud-Interference

Cat® Interference Stud (Coarse Thread)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 519-9198
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 519-9198

Units of Measure

USMetric
Material Description: Steel
Material: Low Alloy Steel,Sealants / Adhesives Adhesive,Alloy Zinc
Overall Length (in): 2.09
Thread Size (mm): M12x1.75
Overall Length (mm): 53.0
View More
Compatible Models for part number 519-9198

GENERATOR SET

C4.4 DE88GC DE110GC C4.4 GEN S 3512B

MOTOR GRADER

120 GC

COMPACT WHEEL LOADER

914M 918M 910M

WHEEL LOADER

962M Z 962 950M Z 950GC 962L 950M 950L 962M 950 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D6K2 D4 D8 D6K

ENGINE - MACHINE

C4.4

TRANSMISSION

TR16-C7.1

ASPHALT PAVER

AP1055 AP-1055F AP655 AP655F AP655F L AP600 AP600F

PIPELAYER

PL61

INDUSTRIAL ENGINE

C4.4 C7.1

COMPACTOR

CB13 CB15 CB16

EXCAVATOR

320D2 GC 320D2 FM 320D 320D GC 326D2 323D2 L 320D2 320D L 330D2 329D2 L 320D2 L 323D3 329D2 323D L 330D2 L 323D2 326D2 L

VIBRATORY COMPACTOR

CB-66B CB-64B CB-68B

MOBILE HYD POWER UNIT

330D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert