Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks520-3469: 2438 mm (96 in)
HomeAttachmentsForks520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Brand: Cat

Product Images
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)
520-3469: 2438 mm (96 in)

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 520-3469

Units of Measure

USMetric
Overall Length: 2628 mm
Overall Length: 103.5 in
Length: 2438 mm
Length: 96 in
Width: 180 mm
Width: 7.1 in
Height: 40 in
Height: 1016 mm
Tine Thickness: 75 mm
Tine Thickness: 3 in
Load Capacity: 8558.3 lb
Load Capacity: 3882 kg
Weight: 718.7 lb
Weight: 326 kg
Tine Configuration: Non-Swinging, Non-Floating
View More
Compatible Models for part number 520-3469

WHEEL LOADER

938M 926M 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced