Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks521-9400: 1524 mm (60 in), Fusion™ Coupler
HomeAttachmentsForks521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler

Stack, carry and sort piles of lumber.

Brand: Cat

Product Images
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler
521-9400: 1524 mm (60 in), Fusion™ Coupler

Stack, carry and sort piles of lumber.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 521-9400

The Cat® Semi Millyard Forks for Small Wheel Loaders are designed to efficiently load and unload from trucks, capably sort pole and decking materials, effectively feed sawmills as well as handle other long or bulky material.

View More
Specifications for part number 521-9400

Units of Measure

USMetric
Width: 2134 mm
Width: 84 in
Tine Spacing - Maximum Width: 2086 mm
Tine Spacing - Maximum Width: 82.1 in
Tine Spacing - Minimum Width: 1547 mm
Tine Spacing - Minimum Width: 60.9 in
Tine Length: 60 in
Tine Length: 1524 mm
Tine Width: 6 in
Tine Width: 152 mm
Maximum Clamp Opening: 2510 mm
Maximum Clamp Opening: 98.8 in
Minimum Clamp Opening: 6 in
Minimum Clamp Opening: 152 mm
Weight: 4627.5 lb
Weight: 2099 kg
Interface Type: Fusion™ Coupler
View More
Compatible Models for part number 521-9400

FORK-LOGGING

FORK

WHEEL LOADER

938K 926M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced