Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home522-2985: Drain Pipe
Home522-2985: Drain Pipe
522-2985: Drain Pipe

Cat® Drain Pipe (Engine Turbo Assembly)

Brand: Cat

Product Images
522-2985: Drain Pipe
522-2985: Drain Pipe
522-2985: Drain Pipe
522-2985: Drain Pipe
522-2985: Drain Pipe

Cat® Drain Pipe (Engine Turbo Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2985

Description:
Cat® Drain Pipe of the turbo charger is a pipe that connects your turbo chargers oil gallery to the lower portion of the engine block. This drains the oil away from the bearings of the turbo charger. Each Cat Pipe utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind.
Designed to withstand application specific working pressure.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-2985

Units of Measure

USMetric
Length (mm): 220.0
Length (in): 8.66
Width (mm): 196.0
Width (in): 7.72
Height (mm): 150.0
Height (in): 5.91
Material: Steel,Carbon Steel
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 522-2985

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced