Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons524-5564: 50.795mm Diameter Piston Pin
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons
524-5564: 50.795mm Diameter Piston Pin
524-5564: 50.795mm Diameter Piston Pin

Cat® 50.795mm Diameter Piston Pin for connecting piston to connecting rod

Brand: Cat

Product Images
524-5564: 50.795mm Diameter Piston Pin
524-5564: 50.795mm Diameter Piston Pin

Cat® 50.795mm Diameter Piston Pin for connecting piston to connecting rod

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 524-5564
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 524-5564
Material: Alloy Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 524-5564

PUMPER

SPS342 HT400 SPT342 SCT673

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3408B 3408 3406C 3406B

POWER MODULE

XQG400 PM3412

MOTOR GRADER

16G 16H NA

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D8R D8N D9R D9 GC

MARINE ENGINE

3408B 3408C 3412C 3412 3406B 3406C 3408

PIPELAYER

587R 578 589

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A

POWER PACKAGE

G3406

WHEEL TRACTOR

627E 627F 623F 657E 621F

GENERATOR SET

3408C G3406 3412C CG137-08 3412 CG137-12 G3412C 3406C G3412

RECLAIMER MIXER

RM-350

ENGINE

G3406 G3408 G3412C G3412

PETROLEUM ENGINE

3412E

WHEEL DOZER

834B

COLD PLANER

PR-1000C PR-1000 PR-450C

WHEEL LOADER

980C 980F 990 980F II

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406B 3412 POWER SYS G3412C 3412C

ARTICULATED TRUCK

D400E

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

CG137-08 3412 3406B 3406C 3412E 3412C 3408B 3408C

WHEEL SCRAPER

627F 621F

GAS ENGINE

G3412 CG137-08 G3408C G3408B G3408 G3406 CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert