Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits525-2075: Rear Wheel & Brake W/Plates Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
525-2075: Rear Wheel & Brake W/Plates Kit
525-2075: Rear Wheel & Brake W/Plates Kit

Cat® Drive Train Brake Kit provides braking functionality within the drive train, enabling controlled deceleration and stopping during operation

Brand: Cat

Product Images
525-2075: Rear Wheel & Brake W/Plates Kit
525-2075: Rear Wheel & Brake W/Plates Kit
525-2075: Rear Wheel & Brake W/Plates Kit
525-2075: Rear Wheel & Brake W/Plates Kit

Cat® Drive Train Brake Kit provides braking functionality within the drive train, enabling controlled deceleration and stopping during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

493-3796: 6.10mm Thick Friction Disc
493-3796: 6.10mm Thick Friction DiscQuantity: 4
9U-1742: 328mm Inner Diameter D-Ring Seal
9U-1742: 328mm Inner Diameter D-Ring SealQuantity: 1
6M-9155: 4.78mm Outer Diameter Solid Dowel Pin
6M-9155: 4.78mm Outer Diameter Solid Dowel PinQuantity: 6
9M-5892: 514.65mm Inside Diameter Seal-O-Ring
9M-5892: 514.65mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 6
111-1503: 5.33 x 920mm 70A VMQ O-Ring
111-1503: 5.33 x 920mm 70A VMQ O-RingQuantity: 1
5M-6200: 405.3mm Inside Diameter Seal-O-Ring
5M-6200: 405.3mm Inside Diameter Seal-O-RingQuantity: 1
7V-8346: 9.50mm Outer Diameter Steel Spring Guide
7V-8346: 9.50mm Outer Diameter Steel Spring GuideQuantity: 6
571-0579: 398.54mm Inside Diameter Seal-O-Ring
571-0579: 398.54mm Inside Diameter Seal-O-RingQuantity: 1
133-0992: 109mm Internal Diameter Thrust Washer
133-0992: 109mm Internal Diameter Thrust WasherQuantity: 1
9U-1739: 94 Tooth Service Brake Outer Plate
9U-1739: 94 Tooth Service Brake Outer PlateQuantity: 5
8V-3609: 107.70mm Free Length Compression Spring
8V-3609: 107.70mm Free Length Compression SpringQuantity: 6
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
9H-6832: 633.48mm Inside Diameter Seal-O-Ring
9H-6832: 633.48mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 525-2075

We are still working on adding a specification for this part.

Compatible Models for part number 525-2075

WHEEL DOZER

844H 854G 844 854 854K 844K

WHEEL LOADER

990K 990H 992K 990 990 II 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert