Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home526-3122: Engine Air Filter
Home526-3122: Engine Air Filter
526-3122: Engine Air Filter

Cat® Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
526-3122: Engine Air Filter
526-3122: Engine Air Filter
526-3122: Engine Air Filter
526-3122: Engine Air Filter

Cat® Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 526-3122

It pays to choose genuine Cat® Filters to protect the iron that generates your income.

Cat Secondary Engine Air Filters are your last line of defense against dust, dirt and other contaminants that may damage the components of your income-producing machinery. Tasked with protecting the engine while the primary filter is being changed or in the event of a breach in the main filter, this secondary unit plays a critical role in preventing damage due to contaminants.

Constructed of durable materials and manufactured to meet Caterpillar’s stringent specifications, these air filters deliver the consistent quality and reliability that Cat owners count on. Because uptime and cost-effective maintenance are critical, Cat Air Filters have been specifically designed to protect and optimize the power of your Cat iron.

Working together, genuine Cat Primary and Secondary Filter Elements provide a cost-effective method for maintaining your engine’s integrity and increasing your equipment’s uptime on the jobsite.

Attributes:
• Environmentally friendly
• Increased airflow with less restriction
• Serves the critical role of back-up filtration

View More
Specifications for part number 526-3122

Units of Measure

USMetric
Width (mm): 86.6
Shape: Round
Type: Secondary
Height (mm): 86.6
Material: Carbon Steel
Depth (mm): 302.0
Depth (in): 11.89
Media Type: Standard
Width (in): 3.409
Height (in): 3.409
View More
Compatible Models for part number 526-3122

COMPACT TRACK LOADER

249D3 239D3

MINI HYD EXCAVATOR

304 305 306.5 308.5 308 307.5 309 306 305.5 CR 307 305.5 GC 305 CR 310

SKID STEER LOADER

232D3 249D3 226D3 236D3

INDUSTRIAL ENGINE

C1.7

ENGINE

C2.2 C1.7

COMPACT WHEEL LOADER

903 902

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced