Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins526-6468: 44.737mm Diameter Flat Headed Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins526-6468: 44.737mm Diameter Flat Headed Linkage Pin
526-6468: 44.737mm Diameter Flat Headed Linkage Pin

Cat® 44.737mm Diameter Flat Headed Linkage Pin used to connect circle segment

Brand: Cat

Product Images
526-6468: 44.737mm Diameter Flat Headed Linkage Pin
526-6468: 44.737mm Diameter Flat Headed Linkage Pin
526-6468: 44.737mm Diameter Flat Headed Linkage Pin
526-6468: 44.737mm Diameter Flat Headed Linkage Pin
526-6468: 44.737mm Diameter Flat Headed Linkage Pin

Cat® 44.737mm Diameter Flat Headed Linkage Pin used to connect circle segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 526-6468

Units of Measure

USMetric
Material: Steel,Alloy Nickel,Carbon Steel
Pin Type: Headed Pin
Plating: Nickel Plated
Pin Diameter (mm): 45.0
Pin Diameter (in): 1.77
Length (mm): 327.0
Length (in): 12.87
Removal Aid / Feature: No Puller Hole
Internal Groove: Greased through pin
Diameter (in): 1.761
Diameter (mm): 44.74
Overall Length (in): 14.063
Overall Length (mm): 357.2
View More
Compatible Models for part number 526-6468

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12K 12M 3 120 14 140M 160K 120M 12M 3 AWD 140K 2 140K 160M 2 160M 3 AWD 160M 3 140M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced