Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience527-2335: Remote Greasing Kit – Coupler Pins
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience527-2335: Remote Greasing Kit – Coupler Pins
527-2335: Remote Greasing Kit – Coupler Pins

Provides remote location for lubrication of the work tool coupler pins. Installation of this kit requires drilling two holes and welding a link to the coupler.

Brand: Cat

Product Images
527-2335: Remote Greasing Kit – Coupler Pins
527-2335: Remote Greasing Kit – Coupler Pins
527-2335: Remote Greasing Kit – Coupler Pins

Provides remote location for lubrication of the work tool coupler pins. Installation of this kit requires drilling two holes and welding a link to the coupler.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

321-8664: NIPPLE-NPTF
321-8664: NIPPLE-NPTFQuantity: 2
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 6
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
8B-4884: NPTF 90 Degree Elbow Adaptor
8B-4884: NPTF 90 Degree Elbow AdaptorQuantity: 2
7T-1099: 4 GA Wire C Link
7T-1099: 4 GA Wire C LinkQuantity: 2
526-2357: Cat Hose Assembly
526-2357: Cat Hose AssemblyQuantity: 2
527-2493: 4mm Thick Grease Lines Cover
527-2493: 4mm Thick Grease Lines CoverQuantity: 1
527-2494: Right-Hand Quick Coupler Grease Lines Cover
527-2494: Right-Hand Quick Coupler Grease Lines CoverQuantity: 1
526-5379: 4mm Thick Grease Lines Gravel Plate Cover
526-5379: 4mm Thick Grease Lines Gravel Plate CoverQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 4
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 527-2335

We are still working on adding a specification for this part.

Compatible Models for part number 527-2335

MULTI TERRAIN LOADER

297D XHP 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

299D 289D 279D 289D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 246D 262D3 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced