Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home532-2317: SCREW
Home532-2317: SCREW
532-2317: SCREW

Brand: Cat

Product Images
532-2317: SCREW
532-2317: SCREW
532-2317: SCREW
532-2317: SCREW
532-2317: SCREW

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 532-2317
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 532-2317

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.148
Grip Length (mm): 3.75
Thread: Coarse
Thread Size (in - TPI) (in): M8-1.25
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 532-2317

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced