Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance533-1551: Finish Grade Ready Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
533-1551: Finish Grade Ready Kit
533-1551: Finish Grade Ready Kit

Single part number for complete drawbar, circle, and moldboard (DCM) maintenance components and restores the DCM to factory tolerances.

Brand: Cat

Product Images
533-1551: Finish Grade Ready Kit
533-1551: Finish Grade Ready Kit

Single part number for complete drawbar, circle, and moldboard (DCM) maintenance components and restores the DCM to factory tolerances.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2G-3219: 0.76mm Thick Steel Shim
2G-3219: 0.76mm Thick Steel ShimQuantity: 8
128-9654: 178mm Long Wear Strip
128-9654: 178mm Long Wear StripQuantity: 11
6G-1915: 0.25mm Thick Steel Shim
6G-1915: 0.25mm Thick Steel ShimQuantity: 36
178-1686: 0.8mm Thick Steel Shim
178-1686: 0.8mm Thick Steel ShimQuantity: 2
178-8455: 0.4mm Thick Steel Shim
178-8455: 0.4mm Thick Steel ShimQuantity: 2
6G-1914: 0.76mm Thick Steel Shim
6G-1914: 0.76mm Thick Steel ShimQuantity: 54
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support PlateQuantity: 10
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 30
333-0960: 7.5mm Thick Drawbar Wear Strip
333-0960: 7.5mm Thick Drawbar Wear StripQuantity: 6
178-1688: 1.8mm Thick Steel Shim
178-1688: 1.8mm Thick Steel ShimQuantity: 1
163-6074: 0.38mm Thick Steel Shim
163-6074: 0.38mm Thick Steel ShimQuantity: 4
2G-3221: 1.52mm Thick Steel Shim
2G-3221: 1.52mm Thick Steel ShimQuantity: 4
446-1524: 9.5mm Thick Wear Strip
446-1524: 9.5mm Thick Wear StripQuantity: 4
446-1527: 9.5mm Thick Wear Strip
446-1527: 9.5mm Thick Wear StripQuantity: 1
6H-1717: 1/2-13 Hexagonal Head Bolt
6H-1717: 1/2-13 Hexagonal Head BoltQuantity: 30
7X-3392: M12 ID Steel Flat Washer
7X-3392: M12 ID Steel Flat WasherQuantity: 30
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 533-1551

We are still working on adding a specification for this part.

Compatible Models for part number 533-1551

MOTOR GRADER

12H NA 140H NA 12H 12K 120H 140K 2 163H 135H NA 12H ES 140H ES 140 120H ES 160 143H 135H 160H NA 160K 140K 160H 163H NA 120K 140H 160H ES 120H NA 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert