Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits533-4076: Detent Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits533-4076: Detent Kit
533-4076: Detent Kit

Cat® Detent Kit (Mechanical)

Brand: Cat

Product Images
533-4076: Detent Kit
533-4076: Detent Kit

Cat® Detent Kit (Mechanical)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 533-4076

Units of Measure

USMetric
Overall Length (mm): 96.0
Overall Length (in): 3.8
Overall Width (mm): 65.0
Overall Width (in): 2.6
Overall Height (mm): 48.0
Overall Height (in): 1.9
Weight (kg): 1.0
Weight (lb): 2.2
Material: Steel,Carbon Steel
View More
Compatible Models for part number 533-4076

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

416E 428F 416F 422F 434E 422E 434F 428E 420F2 430F2 422F2 434F2 416F2 427F2 415F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced