Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws534-7580: BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws534-7580: BOLT
534-7580: BOLT

Brand: Cat

Product Images
534-7580: BOLT
534-7580: BOLT
534-7580: BOLT
534-7580: BOLT
534-7580: BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 534-7580

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Bolt Length (in): 12.205
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Bolt Length (mm): 310.0
Thread Size (dia x pitch) (mm): M16x2
Grip Length (in): 10.472
Grip Length (mm): 266.0
View More
Compatible Models for part number 534-7580

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced