Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home536-9238: BOLT-HEX
Home536-9238: BOLT-HEX
536-9238: BOLT-HEX

Brand: Cat

fallback-image
Discontinued
536-9238: BOLT-HEX
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 536-9238

We are still working on adding a description for this part.

Specifications for part number 536-9238

Units of Measure

USMetric
Bolt Length (in): 2.756
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Grip Length (in): 0.413
Grip Length (mm): 10.5
Thread: Coarse
Thread Size (in - TPI) (in): M30-3.5
Hand of Thread: RH
Material: Stainless Steel
Thread Size (in): 0
Class or Grade: Austenitic
Thread Size (mm): M30
Thread Size (dia x pitch) (mm): M30x3.5
View More
Compatible Models for part number 536-9238

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced