Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits539-0567: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits539-0567: Transmission Overhaul Gasket Kit
Parts included in this kit

No results available.

8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 1
9M-7002: 5.33 x 37.47mm 70A VMQ O-Ring
9M-7002: 5.33 x 37.47mm 70A VMQ O-RingQuantity: 2
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
667-1516: 127.33mm Outer Diameter Lip Type Seal
667-1516: 127.33mm Outer Diameter Lip Type SealQuantity: 1
146-6669: 0.35mm Thick Engine Water Lines Gasket
146-6669: 0.35mm Thick Engine Water Lines GasketQuantity: 1
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 6
3S-7781: 1.57mm Thick Cam Shaft Cover Gasket
3S-7781: 1.57mm Thick Cam Shaft Cover GasketQuantity: 1
5M-3038: Rubber O Ring Seal
5M-3038: Rubber O Ring SealQuantity: 2
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 5
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
416-0654: Transmission Cover Press In Place Seal
416-0654: Transmission Cover Press In Place SealQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
8P-2022: External Seal Ring
8P-2022: External Seal RingQuantity: 4
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-RingQuantity: 6
2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
5P-4057: 760mm Inner Diameter O-Ring Seal
5P-4057: 760mm Inner Diameter O-Ring SealQuantity: 1
8D-9739: 148.18mm Outer Diameter Internal Seal Ring
8D-9739: 148.18mm Outer Diameter Internal Seal RingQuantity: 1
8M-5255: Rubber O Ring Seal
8M-5255: Rubber O Ring SealQuantity: 1
8P-2023: External Seal Ring
8P-2023: External Seal RingQuantity: 1
9G-0286: Internal Lip Type Piston Seal
9G-0286: Internal Lip Type Piston SealQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
1M-9011: 224.90mm Inner Diameter Toric Sealing Ring
1M-9011: 224.90mm Inner Diameter Toric Sealing RingQuantity: 1
7G-2830: 157.4mm Outer Diameter Seal Ring
7G-2830: 157.4mm Outer Diameter Seal RingQuantity: 2
8P-2019: Internal Seal Ring
8P-2019: Internal Seal RingQuantity: 3
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 2
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Description for part number 539-0567

Description:A Cat Transmission Gasket Kit like part # 539-0567 contains all gaskets, seals, and O-rings needed for a complete transmission overhaul.Attributes:A Cat Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.Recommended Application:All Applications

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 539-0567

We are still working on adding a specification for this part.

Compatible Models for part number 539-0567

TRACK-TYPE TRACTOR

D6R XL D6T XL D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT

PIPELAYER

PL72

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced