Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components539-1439: 1.6mm Thick Blower Case Support Bracket
HomeCabsCab HVAC SystemsOther Cab HVAC Components539-1439: 1.6mm Thick Blower Case Support Bracket
539-1439: 1.6mm Thick Blower Case Support Bracket

Cat® 1.6mm Thick Cabin Blower Case Support Steel Bracket

Brand: Cat

Product Images
539-1439: 1.6mm Thick Blower Case Support Bracket
539-1439: 1.6mm Thick Blower Case Support Bracket
539-1439: 1.6mm Thick Blower Case Support Bracket
539-1439: 1.6mm Thick Blower Case Support Bracket
539-1439: 1.6mm Thick Blower Case Support Bracket

Cat® 1.6mm Thick Cabin Blower Case Support Steel Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 539-1439

Units of Measure

USMetric
Overall Length (mm): 262.0
Overall Width (mm): 34.1
Overall Height (mm): 6.0
Overall Length (in): 10.3
Overall Width (in): 1.34
Overall Height (in): 0.24
Material: Carbon Steel
View More
Compatible Models for part number 539-1439

SKID STEER LOADER

242D3 246D3 236D3 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced