Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips541-6636: 15.8mm Inner Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips541-6636: 15.8mm Inner Diameter Loop Clip
541-6636: 15.8mm Inner Diameter Loop Clip

Cat® 15.8mm Clamping Diameter Tube Loop Clip used to hold the Tubes and Harness in the Machine System

Brand: Cat

Product Images
541-6636: 15.8mm Inner Diameter Loop Clip
541-6636: 15.8mm Inner Diameter Loop Clip
541-6636: 15.8mm Inner Diameter Loop Clip
541-6636: 15.8mm Inner Diameter Loop Clip
541-6636: 15.8mm Inner Diameter Loop Clip

Cat® 15.8mm Clamping Diameter Tube Loop Clip used to hold the Tubes and Harness in the Machine System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 541-6636
Material: Carbon Steel
View More
Compatible Models for part number 541-6636

UNDERGROUND ART TRUCK

AD63 AD45

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R2900 XE R1700 XE R1700 R2900

OFF HIGHWAY TRUCK

777G 777E 793D 777 798 AC 796 AC 794 AC 793 798

MOTOR GRADER

18M3 12K 14M3 12M 3 16 120 14 18 160K 120K 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140 GC 16M3 14M-3 160 140K 160M 3 150 140K 2 160M 3 AWD 140 16GC 120K 2

HYDRAULIC SHOVEL

6060 6040 6030

TRACK-TYPE TRACTOR

D9 D4 D6 D8 D7 D10T2 D6XE D10 D11 D9T D6 XE D9 GC D7R SERIES D7R II D6T

MINI HYD EXCAVATOR

305 307 302CR 303 SR 305.5E2 301.8 301.6 304CR 304SR 303.5CR 302.7CR 303CR

PIPELAYER

PL87

EXCAVATOR

316 GC 318 GC M325C

SHOVEL

6040

GENERATOR SET

G3412

WHEEL TRACTOR

621K OEM 631K 637K 651

ENGINE

C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

973

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

CS78B 815K CP16 CS76B CS16 CS17 CS19 CS74B CP74B

BACKHOE LOADER

420XE 415 416 428 424 420 434 430 432 444

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

906

ELECTRIC ROPE SHOVEL

7495 HF 7495

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

WHEEL LOADER

980 XE 962 982XE 966 972 966 GC 972 XE 814K 966 XE 986 966XE 980 982 988GC 908 907 980GC 906 986K 995 993 992 972M XE 993K 966M XE 980XE 972XE 950 982 XE

WIDE BODY TRUCK

707

ENGINE - MACHINE

C27

TRANSMISSION

TR53

ARTICULATED TRUCK

730 EJECTOR 725 730 735

INDUSTRIAL ENGINE

C32 C175-16 C27 C4.4 C32B

WHEEL SCRAPER

637K

TRUCK

793D 793F 777G 777F 794 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced