Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAdapters542-7262: 5 - 7 Ton Excavator Class
HomeAttachmentsAdapters542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Brand: Cat

Product Images
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class
542-7262: 5 - 7 Ton Excavator Class

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 542-7262

Cat® Skid Steer Adapters allow connecting to certain recommended Skid Steer Interface Type attachments. Adapters are available for both Mini Hydraulic Excavators and Compact Wheel Loaders, to allow sharing of tools across different machine families and reducing job site storage space storage by eliminating machine specific tools.

View More
Specifications for part number 542-7262

Units of Measure

USMetric
Weight: 262.3 lb
Weight: 119 kg
Width: 1125 mm
Width: 44.3 in
Overall Length: 476 mm
Overall Length: 18.7 in
Overall Height: 557 mm
Overall Height: 21.9 in
Pin Diameter: 1.8 in
Pin Diameter: 45 mm
Excavator Class: 5 Ton - 7 Ton
Interface Type: Pin On
Coupler Type: Adapts to Skid Steer Coupler
Required Hydraulics: None
View More
Compatible Models for part number 542-7262

MINI HYD EXCAVATOR

306 305E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced