Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4093: Ride Control Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4093: Ride Control Kit
544-4093: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Product Images
544-4093: Ride Control Kit
544-4093: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

473-4533: Two Wire Braid Compact Hose
473-4533: Two Wire Braid Compact HoseQuantity: 1
150-3024: Adapter Assembly
150-3024: Adapter AssemblyQuantity: 2
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 2
239-4991: High Pressure Warning Decal Film
239-4991: High Pressure Warning Decal FilmQuantity: 1
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 1
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 2
148-8336: ADAPTER AS
148-8336: ADAPTER ASQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
470-3763: Fluid Carrying Tube Assembly
470-3763: Fluid Carrying Tube AssemblyQuantity: 1
356-6095: Ride Control Harness
356-6095: Ride Control HarnessQuantity: 1
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 34
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 1
189-5719: Straight Adapter Assembly
189-5719: Straight Adapter AssemblyQuantity: 1
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker SwitchQuantity: 1
310-8461: Hydraulic Accumulator
310-8461: Hydraulic AccumulatorQuantity: 1
452-3648: Two Wire Braid Compact Hose
452-3648: Two Wire Braid Compact HoseQuantity: 1
524-7926: Ride Control Rocker Switch
524-7926: Ride Control Rocker SwitchQuantity: 1
471-7382: Two Wire Braid Compact Hose
471-7382: Two Wire Braid Compact HoseQuantity: 1
567-2904: Two Wire Braid High Pressure ToughGuard  Hose
567-2904: Two Wire Braid High Pressure ToughGuard HoseQuantity: 1
296-5725: Tee Adapter Assembly
296-5725: Tee Adapter AssemblyQuantity: 1
437-2878: Ride Control Manifold Valve
437-2878: Ride Control Manifold ValveQuantity: 1
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
239-4990: Warning Film Label
239-4990: Warning Film LabelQuantity: 1
148-8342: Straight Adapter Assembly
148-8342: Straight Adapter AssemblyQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 544-4093
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 544-4093

MULTI TERRAIN LOADER

297D2

COMPACT TRACK LOADER

299D3 XE 299D3 299D2

SKID STEER LOADER

272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced