Sign in
Fluid Carrying 90° Elbow Adapter
Brand: Cat
Fluid Carrying 90° Elbow Adapter
Brand: Cat
TRUCK ENGINE
3116 C11 C13 C15
INTEGRATED TOOLCARRIER
IT62H IT28G IT18F
WHEEL TRACTOR-SCRAPER
627 637 637K 627K
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
517 D4HTSK II D4HTSK III
ASPHALT COMPACTOR
CB8 CB7 CB10
WHEEL SKIDDER
518C 508
MINI HYD EXCAVATOR
302.5C 301.6C 301.8C
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
522 521
FORESTRY PRODUCTS
538 548 558 568
OEM MOB HYD PWR UNIT
336MHPU
EXCAVATOR
330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 320D3 GC 315D L 325-A M317F 320D2 320D3 336D2 L 323F 323D E300B 322N 322-A LN M318F 322B 322C 385C FS 324E LN 321C 345C 345D 548 349F L 385C L 325D L EL300 330 LN 317 315 558 313 320GX 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 320 GX 538 325B 349D 336E L 325C 349E 325D 336E H 349F 325F 340F 330-A L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 385B E240 385C 345D L 320N 320B 320C 320D 320E 314E LCR 323E SA 323F L 317 GC 336D2 L XE 365B 320C L 349F LXE 325D FM LL 320D LN E300 312F GC 390D 325 LN 336E LNH 320D FM RR 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 320D FM 313D2 LGP E120B 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 321 324 325 322 329E L 335 336 329D 329E 330-A 323 GX 318D2 330C LN 325D MH 313F LGC 330-A LN 365B II EL300B 320D2 L 324D LN 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 312C 336E 312D 336F 322B LN 314D CR 326D L FM548 335F 336F XE 349E L 330D2 325C L 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 320D2 GC 320D2 FM 330-A L 316F 352F-VG M325C 320D LRR 315C 326F L 336D L 312D2 L FM558 322-A FM568 324D L 313F 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR EL240 336F LNXE 313F GC 323E L 336F LN 329E LN 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 320 L 365B L M325D L MH 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L 390D L 319D LN 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L E240C E240B 326D2 319D L 325 L 320F L 313D2-GC 313D2 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM E110B 318C 318F 322 LN 345D L VG 320-A 340D L 311F LRR 330F L EL200B 329F L 336D2 XE 335F LCR E200B 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR 329D2 L 322C FM M318 M320
MULTI TERRAIN LOADER
297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3
ROTARY MIXER
RM500B
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
963B 963C
PETROLEUM ENGINE
C15 C13 C18 C27
PETROLEUM TRANSMISSION
CX31-P600-C18I
SOIL COMPACTOR
825 CP44B CP68B CS76B CS74B CP12 GC CS12 GC CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP13 GC CP74B 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
450E 450F 414E 438C 436C 416E 416C 426C 446D 446B 428C
WHEEL DOZER
834K 834 824K 824
LANDFILL COMPACTOR
836 826 826K 836K
COMPACT WHEEL LOADER
920K 906H2 914 910 902 908 906 920 906H 906M 907H 910G 910K 910M 914K 914M 918M
WHEEL LOADER
982XE 988 XE 962H 962G 986K 980XE 988K 966H 966K 966M 962 928G 986 980 982 906K 906M 988 988K XE 950 982 XE 980 XE 908 907 906 972M XE 972H 972K 972M 988GC 950G 950H 938G 938F 918F 980GC 966K XE 966M XE 980C 980F 980H 980M 982M
TELEHANDLER
TH337C TH336C TH355B TH460B TH360B TH407C TH406C TH514C TH1055 TH1255 TH560B TH0642 TH0842 TH414C TH417C
FORWARDER
554
ARTICULATED TRUCK
725C2 725 730 735 725C 730 EJECTOR
WHEELED EXCAVATOR
416F M320F W330B M317D2 W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M320D2 M325B
PNEUMATIC COMPACTOR
CW-16 CW34 CW-34
INDUSTRIAL ENGINE
3116 3114 C32B C32 C27 C18 C9.3 C4.4 C13 C15
WHEEL SCRAPER
657E 637K
BULLDOZER
4S 4P
UNDERGROUND ART TRUCK
AD45 AD55B
SHOVEL LOGGER
345C
POWER MODULE
TR43-C18L
LOAD HAUL DUMP
OTHER
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 789G 777 793F 789 785 798
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3050 M325D L MH M325D MH
WINCH
54H
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 160M 140M 3 AWD 14M-3 16 14 18 120M 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 12M 12K 14M3 120 16M3
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6015 6015B
TRACK-TYPE TRACTOR
D4H D5M D5N D6T D6M D6N D7E D6T LGP D6T XW D6T XL D8T D6T XW PAT D7E LGP D4H III D5 D6T LGPPAT D8R II D6T XL PAT D4H XL
ASPHALT PAVER
AP1055 BG-240C AP-900B PE636 AP400 BG-260C BG-2455C AP-1000B AP-1000F AP455 AP500 AP-1050B AP-1055B AP-1055F AP-1000 AP555 BG-245C AP1000
MARINE AUXILIARY
C32B
MARINE ENGINE
C32 MARINE C18 MARINE
PIPELAYER
561N 561M
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5090B
VIBRATORY COMPACTOR
CS-44B CS-68B CS-66B CS-64B CP-54 CP11 GC CB-536D CS12 CS14 CS78B CS54B CS56B CS79B CP-68B CP-44B CS74B CS10 GC CP68B CP44B CS11 GC CS-54 CS-56B CS-54B CS-78B CS-79B CP12 CS-76B CP74B CS-74B CB-54B CS512 GC CP12 GC CD-54B CS7 CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 330FMHPU 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
GENERATOR SET
3508 XQ1140 3512 C18 GEN SE 3516C GEN SET C18 3512C 3512B 3516C 3516E
RECLAIMER MIXER
RM500B
ENGINE
3516E C32 INDUSTRIAL C15 C18 C32B INDUSTRIAL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32 C27
COLD PLANER
PM620 PM622 PM312 PM313 PM310
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500B RM500
ENGINE - MACHINE
3116 3114 C27
CHALLENGER
55 75D 75C 75E 35 95E 45 70C 65C 65E 65D 85C 85E 85D
RIPPER
4
SKID STEER LOADER
289D3 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 260 270 236D3 262D 265 262D3 242D 246D
TRUCK
777G 785 793F 797F 785G
COMPACTOR
CD10 CCS7 CCS9 CB10
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced