Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4094: Ride Control Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4094: Ride Control Kit
544-4094: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Product Images
544-4094: Ride Control Kit
544-4094: Ride Control Kit
544-4094: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker SwitchQuantity: 1
388-8055: Two Wire Braid Compact Hose
388-8055: Two Wire Braid Compact HoseQuantity: 1
310-8461: Hydraulic Accumulator
310-8461: Hydraulic AccumulatorQuantity: 1
524-7926: Ride Control Rocker Switch
524-7926: Ride Control Rocker SwitchQuantity: 1
296-5725: Tee Adapter Assembly
296-5725: Tee Adapter AssemblyQuantity: 1
239-4990: Warning Film Label
239-4990: Warning Film LabelQuantity: 1
437-2878: Ride Control Manifold Valve
437-2878: Ride Control Manifold ValveQuantity: 1
164-5562: Adapter Assembly
164-5562: Adapter AssemblyQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
204-8000: Tie Wrap Mount
204-8000: Tie Wrap MountQuantity: 1
474-2114: Two Wire Braid  ToughGuard Hose
474-2114: Two Wire Braid ToughGuard HoseQuantity: 1
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
345-5786: Two Wire Braid Compact Hose
345-5786: Two Wire Braid Compact HoseQuantity: 1
504-1384: Two Wire Braid Compact Hose
504-1384: Two Wire Braid Compact HoseQuantity: 1
239-4991: High Pressure Warning Decal Film
239-4991: High Pressure Warning Decal FilmQuantity: 1
150-3024: Adapter Assembly
150-3024: Adapter AssemblyQuantity: 1
148-8364: ADAPTER AS
148-8364: ADAPTER ASQuantity: 2
463-2273: Two Wire Braid Compact Hose
463-2273: Two Wire Braid Compact HoseQuantity: 1
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 1
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 2
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 2
6V-9170: 1-14 Thread Hex Bulk Head Nut
6V-9170: 1-14 Thread Hex Bulk Head NutQuantity: 1
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
356-6095: Ride Control Harness
356-6095: Ride Control HarnessQuantity: 1
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 48
610-8842: 9.4mm Inner Diameter Hydraulic Lines Tube
610-8842: 9.4mm Inner Diameter Hydraulic Lines TubeQuantity: 1
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 1
148-8378: ELBOW AS
148-8378: ELBOW ASQuantity: 1
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable StrapQuantity: 1
189-5719: Straight Adapter Assembly
189-5719: Straight Adapter AssemblyQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 544-4094
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 544-4094

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D3 236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced