Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches548-4391: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches548-4391: Switch Assembly-Rocker
548-4391: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Park Brake)

Brand: Cat

Product Images
548-4391: Switch Assembly-Rocker
548-4391: Switch Assembly-Rocker
548-4391: Switch Assembly-Rocker
548-4391: Switch Assembly-Rocker
548-4391: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Park Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 548-4391

Units of Measure

USMetric
Length (mm): 48.6
Width (mm): 25.9
Overall Height (mm): 50.6
Temperature (°C): -40° to 85°
Length (in): 1.91
Width (in): 1.0
Overall Height (in): 2.0
Temperature (°F): -40° to 185°
Material: Alloy Copper,Polyamide Plastic
View More
Compatible Models for part number 548-4391

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

226D 246D 236D 242D 232D 262D 272D 272D XHP 272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced