Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components549-0809: Steel Ball Valve Handle
HomeCabsOther Cab Components549-0809: Steel Ball Valve Handle
549-0809: Steel Ball Valve Handle

Cat® Steel Ball Valve Handle for Manual Auxiliary Shutoff 2 Way Flow valve

Brand: Cat

Product Images
549-0809: Steel Ball Valve Handle
549-0809: Steel Ball Valve Handle
549-0809: Steel Ball Valve Handle
549-0809: Steel Ball Valve Handle
549-0809: Steel Ball Valve Handle

Cat® Steel Ball Valve Handle for Manual Auxiliary Shutoff 2 Way Flow valve

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 549-0809

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Length (mm): 150.0
Width (mm): 31.0
Height (mm): 64.3
Length (in): 5.905
Width (in): 1.22
Height (in): 2.531
View More
Compatible Models for part number 549-0809

GENERATOR SET

3512 3512B

FORESTRY PRODUCTS

538 548 558 568 FM528

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M320 M318F M318 M319 M316 M317 M320F M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M317D2 M316F M316D M320D2 M313D M322D2 MH M314F

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 345B II 336E LH 349F LXE 349D L 336D2 LXE M315F 323F SA FM538 320D LN 336D 324D 336E 324E 336F 320D3 GC M317F 333 GC 320D2 320D3 336D2 L 326D L 340D2 L FM548 335F 323F 336F XE 323D 320D L M318F 349E L 330D2 336E LNH MH3040 322C 336D LN 340MHPU 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330D FM 345C 345D 326 GC 349 GC 320E L 320D2 GC 325D FM 349F L 325D L 326D2 349D2 352F-VG 323D2 L 320GX 320D LRR 330C L 326F L 336D L 323F OEM 336D2 320F L 336F L XE 568 FM 323E LN 326GC FM558 OTHER 326F 320 GX 538 349D 330F LN FM568 324D L 330D L 350 OEM 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 352 UHD 340 352F 340F 349 336 GC 345 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 330D LN 324E L 336F L 320 321 326 345C L 324 330 GC 325 322 323 329E L 323D SA 320D RR 345D L VG 323D3 323D S 330 340D L 323D L 330D2 L 335 336 333 323D2 329D 330F L 329E 326D2 L MH3022 MH3024 323 GX 345D L 336F LNXE 329F L 336D2 XE 335F LCR 320C 320D 320E 323 GC 323GC 395 323E L 336F LN 329E LN 321D LCR 323E SA 320E LN 330F M320GC 329D2 L 322C FM 330D 320D2 L 324D LN 329D2 323F L 336D2 L XE M325D L MH 326F LN 345 GC

MATERIAL HANDLER

MH3022 MH3024 MH3032

MOBILE HYD POWER UNIT

329D L 336FMHPU 350MHPU 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced