Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement549-4362: Powered Access Ladder Upgrade
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement549-4362: Powered Access Ladder Upgrade
549-4362: Powered Access Ladder Upgrade

Upgrade - Powered Access Ladder to impr ve platform and cab access to reduce the risk of slips, trips and falls. Additional part numbers needed for full solution. See PELJ1263 and REHS8606 at publications.cat.com

Brand: Cat

Product Images
549-4362: Powered Access Ladder Upgrade
549-4362: Powered Access Ladder Upgrade

Upgrade - Powered Access Ladder to impr ve platform and cab access to reduce the risk of slips, trips and falls. Additional part numbers needed for full solution. See PELJ1263 and REHS8606 at publications.cat.com

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

167-9579: Mounting Bracket
167-9579: Mounting BracketQuantity: 1
163-1878: 24V LED Yellow Lamp
163-1878: 24V LED Yellow LampQuantity: 1
362-0227: Operator Ladder Mount Cover
362-0227: Operator Ladder Mount CoverQuantity: 1
308-3527: 28 Volt Double Pole Toggle Switch
308-3527: 28 Volt Double Pole Toggle SwitchQuantity: 2
440-2414: 20mm Thick Stairway Plate
440-2414: 20mm Thick Stairway PlateQuantity: 1
434-0905: 5mm Thick Stairway Plate
434-0905: 5mm Thick Stairway PlateQuantity: 1
434-0902: 25mm Thick Stairway Plate
434-0902: 25mm Thick Stairway PlateQuantity: 1
466-9260: 12mm Thick Handrail Mounting Plate
466-9260: 12mm Thick Handrail Mounting PlateQuantity: 2
448-1319: 19mm Outer Diameter Rubber Bellows
448-1319: 19mm Outer Diameter Rubber BellowsQuantity: 1
328-1141: Ladder Stairway
328-1141: Ladder StairwayQuantity: 1
448-1320: 21.2mm Outer Diameter Rubber Bellows
448-1320: 21.2mm Outer Diameter Rubber BellowsQuantity: 1
516-2402: Stairway Handrail Pipe
516-2402: Stairway Handrail PipeQuantity: 1
489-2792: 50.88mm OD Plastic Straight Sleeve Bushing
489-2792: 50.88mm OD Plastic Straight Sleeve BushingQuantity: 2
480-1163: Stairway Handrail Pipe
480-1163: Stairway Handrail PipeQuantity: 1
480-1154: Stairway Handrail Pipe
480-1154: Stairway Handrail PipeQuantity: 1
5P-6264: Wiring Grommet
5P-6264: Wiring GrommetQuantity: 1
5D-8159: 32.00mm Long Lynch Pin
5D-8159: 32.00mm Long Lynch PinQuantity: 1
9R-3761: M10x1.5 Straight Cylindrical Boss
9R-3761: M10x1.5 Straight Cylindrical BossQuantity: 2
9R-3572: M12x1.75 Straight Cylindrical Boss
9R-3572: M12x1.75 Straight Cylindrical BossQuantity: 1
6K-8178: 14.28mm Internal Diameter Loop Clip
6K-8178: 14.28mm Internal Diameter Loop ClipQuantity: 6
9S-1354: 5/8''-18 Hex Jam Nut
9S-1354: 5/8''-18 Hex Jam NutQuantity: 1
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 3
7X-2561: M20-2.5 x 35mm Hex Head Bolt
7X-2561: M20-2.5 x 35mm Hex Head BoltQuantity: 2
7X-2565: M20-2.5 x 100mm Hex Head Bolt
7X-2565: M20-2.5 x 100mm Hex Head BoltQuantity: 1
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 22
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 3
8T-4141: M20-2.5 x 70mm Hex Head Bolt
8T-4141: M20-2.5 x 70mm Hex Head BoltQuantity: 6
8T-4244: M12 x 1.75mm Hex Nut
8T-4244: M12 x 1.75mm Hex NutQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 7
8T-4179: M12-1.75 x 20mm Hex Head Bolt
8T-4179: M12-1.75 x 20mm Hex Head BoltQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 28
149-9129: 11.10mm Minimum Steel Loop Clip
149-9129: 11.10mm Minimum Steel Loop ClipQuantity: 1
Showing 1 to 32 of 103Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 549-4362

We are still working on adding a specification for this part.

Compatible Models for part number 549-4362

TRUCK

797

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced