Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies561-1073: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies561-1073: Link Assembly
561-1073: Link Assembly

Cat® Link Assembly 2 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Product Images
561-1073: Link Assembly
561-1073: Link Assembly
561-1073: Link Assembly
561-1073: Link Assembly
561-1073: Link Assembly

Cat® Link Assembly 2 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 561-1073

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 2.756
Number of Track Sections: 2.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 35
Link Inside Spread Roller (in): 3.177
UC System: ABRASION
Rail To Bushing OD (in): 1.378
Shoe Bolt Hole Spacing B (mm): 116.5
Shoe Bolt Hole Spacing C (mm): 116.5
Link Inside Spread Roller (mm): 80.7
Link Height (mm): 102
Shoe Bolt Hole Spacing A (in): 2.047
Number of Sections: 2
Shoe Bolt Hole Spacing A (mm): 52
Link Outside Spread (in): 5.996
Bushing OD (in): 2.39
Shoe Bolt Hole Spacing B (in): 4.587
Bushing OD (mm): 60.7
Bolt Hole Diameter (in): 0.669
Grease Track Type: Not Applicable
Link Outside Spread (mm): 152.3
Link Inside Spread Sprocket (mm): 70
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 17
Track Pitch (mm): 171.07
Rail To Pin Boss OD (mm): 37.2
Track Pitch (in): 6.735
Rail To Pin Boss OD (in): 1.465
Track Bolt Thread: M16
Shoe Bolt Hole Spacing C (in): 4.587
Pin Length (in): 6.661
Link Height (in): 4.016
Track Stiffening System: Not Applicable
Pin Length (mm): 169.2
View More
Compatible Models for part number 561-1073

TRACK-TYPE TRACTOR

D5C III D4H XL D5G

View More
Related parts
561-1072: Link Assembly
561-1072: Link Assembly

Cat® Link Assembly 3 Sections, Press Fit, SALT, 171.07mm Track Pitch

Check Price
561-1071: Link Assembly
561-1071: Link Assembly

Cat® Link Assembly 2 Sections, Press Fit, SALT, 171.07mm Track Pitch

Check Price
561-1074: Link Assembly
561-1074: Link Assembly

Cat® Link Assembly 3 Sections, Press Fit, SALT, 171.07mm Track Pitch

Check Price
561-1072
561-1072: Link Assembly
Check Price
561-1071
561-1071: Link Assembly
Check Price
561-1074
561-1074: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced