Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsHammersHammers561-2549: H45s
Home
AttachmentsHammersHammers
561-2549: H45s
561-2549: H45s

Used for demolition and construction applications.

Brand: Cat

Product Images
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s
561-2549: H45s

Used for demolition and construction applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 561-2549
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 561-2549

Cat® Hammers for Skid Steer Loaders, Compact Track Loaders, Mini Excavators and Backhoe Loaders are high performance breakers, designed for maximum performance on demolition, construction, and road work.

View More
Specifications for part number 561-2549

Units of Measure

USMetric
Operating Weight - With Tool: 551.2 lb
Operating Weight - With Tool: 250 kg
Energy Class: 399.8 ft·lbf
Energy Class: 542 J
Machine Class: 1-3 Ton Mini Excavators
Tool Shaft Diameter: 50 mm
Tool Shaft Diameter: 2 in
Impact Frequency: 780-1800 bpm
Minimum Operating Pressure: 10000 kPa
Minimum Operating Pressure: 1450.4 psi
Minimum Carrier Weight: 3309.1 lb
Minimum Carrier Weight: 1501 kg
Optimal Hydraulic Flow: 25-62 lpm (7-16 gpm)
Overall Width: 11.8 in
Overall Width: 300 mm
Overall Length: 12.2 in
Overall Length: 311 mm
Overall Height: 1006 mm
Overall Height: 39.6 in
Height - Without Tool: 29 in
Height - Without Tool: 737 mm
Sound Level: 120 dB
Mounting Bracket Size: Medium
Task: Demolition - Masonry,Ground excavation,Asphalt cutting,Demolition - Sidewalks, driveways,Compaction,Demolition - Asphalt, pavement
Sound Suppression: Silenced
Max. Blows per Minute: >1500
Energy Class: < 677J (500 ft-lbs)
Compatibility: Excavators
View More
Compatible Models for part number 561-2549

HAMMER

H65S H45S H55S H35S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced