Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammers561-2553: H80s
HomeAttachmentsHammersHammers561-2553: H80s
561-2553: H80s

Used for demolition and construction applications.

Brand: Cat

Product Images
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s
561-2553: H80s

Used for demolition and construction applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 561-2553

Cat® Hammers for Skid Steer Loaders, Compact Track Loaders, Mini Excavators and Backhoe Loaders are high performance breakers, designed for maximum performance on demolition, construction, and road work.

View More
Specifications for part number 561-2553

Units of Measure

USMetric
Operating Weight - With Tool: 937 lb
Operating Weight - With Tool: 425 kg
Energy Class: 1000.1 ft·lbf
Energy Class: 1356 J
Machine Class: 7-9 Ton Mini Excavators, 415-450 Backhoe Loaders
Tool Shaft Diameter: 75 mm
Tool Shaft Diameter: 3 in
Impact Frequency: 600-1500 bpm
Minimum Operating Pressure: 10000 kPa
Minimum Operating Pressure: 1450.4 psi
Minimum Carrier Weight: 13199.1 lb
Minimum Carrier Weight: 5987 kg
Optimal Hydraulic Flow: 70-130 lpm (18-34 gpm)
Overall Width: 19.1 in
Overall Width: 485 mm
Overall Length: 21.1 in
Overall Length: 535 mm
Overall Height: 1433 mm
Overall Height: 56.4 in
Height - Without Tool: 41.6 in
Height - Without Tool: 1057 mm
Sound Level: 120 dB
Mounting Bracket Size: Extra Large
Task: Demolition - Pavement,Asphalt cutting,Ground excavation,Demolition - Asphalt, pavement,Demolition - Masonry,Demolition - Sidewalks, driveways
Sound Suppression: Silenced
Max. Blows per Minute: 1001 - 1500
Energy Class: 677 - 1355J (500 - 1000 ft-lbs)
Compatibility: Excavators,Backhoe Loaders
View More
Compatible Models for part number 561-2553

HAMMER

H80

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced