Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits561-8132: Road Milling Teeth Cutter Bit
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits561-8132: Road Milling Teeth Cutter Bit
561-8132: Road Milling Teeth Cutter Bit

Cat® Wheel Drum Cutter Bit attaches to a wheel drum for enabling precise and powerful material removal

Brand: Cat

Product Images
561-8132: Road Milling Teeth Cutter Bit
561-8132: Road Milling Teeth Cutter Bit
561-8132: Road Milling Teeth Cutter Bit
561-8132: Road Milling Teeth Cutter Bit
561-8132: Road Milling Teeth Cutter Bit

Cat® Wheel Drum Cutter Bit attaches to a wheel drum for enabling precise and powerful material removal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 561-8132

Units of Measure

USMetric
Body Diameter (in): 1.33
Length (in): 0.64
Shank Size (in): 0.76
Body Diameter (mm): 34.0
Tip Length (mm): 16.2
Material: Carbon Steel
Shank Size (mm): 20.0
View More
Compatible Models for part number 561-8132

SKID STEER LOADER

270 260 270XE

WHEEL SAW

SW360 SW460 SW60 SW345 SW460B SW360B SW345B

COLD PLANER

PC306 XD PC310XD PC104 PC105 PC305 PC306 PC406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced